Grove Gear W8520505.51 - H852-20-H1-51
Part #:W8520505.51
Catalog #:H852-20-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AD: | 8.85 |
| D: | 5.12 | G: | 2.91 |
| C: | 14 in | L: | 10.88 in |
| F: | 5.81 | AE2: | 0.68 |
| AG: | 10.5 | V: | 4.26 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| J: | 11 in | U: | 1.25 in |
| T: | 3.1875 | M: | 3.38 |
| AE1: | 0.97 |
Technical Specifications
| Housing Material: | Cast Iron | Mounting Style: | Shaft Mount |
| Model Code: | H852 | Ratio Range: | 20:1 |
| Series Code: | GR | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 14.56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Bore Code: | 51 | Output RPM: | 87 |
| Output Diameter (in): | 3.1875 in | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | H-H1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

