Grove Gear W8520506.32 - H852-25-H1-32
Part #:W8520506.32
Catalog #:H852-25-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | J: | 11 in |
| F: | 5.81 | U: | 1.25 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | AE2: | 0.68 |
| G: | 2.91 | AG: | 10.5 |
| T: | 2 | AE1: | 0.97 |
| L: | 10.88 in | I: | 7.5 in |
| B: | 13 | C: | 14 in |
| M: | 3.38 |
Technical Specifications
| Series Code: | GR | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 3.38 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | H-H1 | Output Shaft Assembly Code: | H1 |
| Ratio: | 25:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.19 |
| Output Shaft Direction: | H1 | Bore Code: | 32 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 70 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Model Code: | H852 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

