Grove Gear W8520506.35 - H852-25-H1-35
Part #:W8520506.35
Catalog #:H852-25-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| B: | 13 | V: | 4.26 in |
| T: | 2.1875 | AD: | 8.85 |
| J: | 11 in | AE1: | 0.97 |
| AE2: | 0.68 | M: | 3.38 |
| G: | 2.91 | D: | 5.12 |
| U: | 1.25 in | F: | 5.81 |
| L: | 10.88 in |
Technical Specifications
| Assembly: | H-H1 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 1.25 in | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Output Diameter (in): | 2.1875 in | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 12.19 |
| Model Code: | H852 | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

