Grove Gear W8520506.39 - H852-25-H1-39
Part #:W8520506.39
Catalog #:H852-25-H1-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | U: | 1.25 in |
| T: | 2.4375 | Center Distance (in): | 5.25 in |
| C: | 14 in | G: | 2.91 |
| M: | 3.38 | AG: | 10.5 |
| D: | 5.12 | AE2: | 0.68 |
| AD: | 8.85 | J: | 11 in |
| AE1: | 0.97 | V: | 4.26 in |
| I: | 7.5 in | F: | 5.81 |
| B: | 13 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 39 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Output RPM: | 70 | Output Shaft Direction: | H1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Assembly: | H-H1 | Model Code: | H852 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 12.19 |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 2.4375 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

