Grove Gear W8520506.40 - H852-25-H1-40
Part #:W8520506.40
Catalog #:H852-25-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | B: | 13 |
| F: | 5.81 | AG: | 10.5 |
| M: | 3.38 | AE1: | 0.97 |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AE2: | 0.68 |
| C: | 14 in | G: | 2.91 |
| I: | 7.5 in | U: | 1.25 in |
| J: | 11 in | V: | 4.26 in |
| AD: | 8.85 |
Technical Specifications
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | Output RPM: | 70 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 12.19 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Ratio: | 25:1 | Input Diameter (in): | 1.25 in |
| Assembly: | H-H1 | Model Code: | H852 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Input Style: | Solid Shaft | Bore Code: | 40 |
| Series Code: | GR | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

