Grove Gear W8520506.43 - H852-25-H1-43
Part #:W8520506.43
Catalog #:H852-25-H1-43
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | C: | 14 in |
| V: | 4.26 in | AE2: | 0.68 |
| F: | 5.81 | AD: | 8.85 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| B: | 13 | AE1: | 0.97 |
| T: | 2.6875 | I: | 7.5 in |
| U: | 1.25 in | J: | 11 in |
| AG: | 10.5 | L: | 10.88 in |
| M: | 3.38 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 70 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Bore Code: | 43 |
| Input RPM: | 1,750 | Assembly: | H-H1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 2.6875 in | Series Code: | GR |
| Service Factor: | 1 | Ratio: | 25:1 |
| Model Code: | H852 | Input HP @ 1750 RPM: | 12.19 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

