Grove Gear W8520506.48 - H852-25-H1-48
Part #:W8520506.48
Catalog #:H852-25-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AD: | 8.85 |
| AG: | 10.5 | M: | 3.38 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AE1: | 0.97 | F: | 5.81 |
| T: | 3 | J: | 11 in |
| L: | 10.88 in | V: | 4.26 in |
| I: | 7.5 in | G: | 2.91 |
| D: | 5.12 | B: | 13 |
| U: | 1.25 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output RPM: | 70 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 12.19 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Model Code: | H852 |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Ratio: | 25:1 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3 in | Assembly: | H-H1 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

