Grove Gear W8520506.51 - H852-25-H1-51
Part #:W8520506.51
Catalog #:H852-25-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | L: | 10.88 in |
| D: | 5.12 | B: | 13 |
| Center Distance (in): | 5.25 in | T: | 3.1875 |
| AE1: | 0.97 | C: | 14 in |
| I: | 7.5 in | J: | 11 in |
| V: | 4.26 in | AD: | 8.85 |
| G: | 2.91 | F: | 5.81 |
| AG: | 10.5 | U: | 1.25 in |
| AE2: | 0.68 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Mounting Style: | Shaft Mount | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Assembly: | H-H1 |
| Output RPM: | 70 | Output Shaft Direction: | H1 |
| Series Code: | GR | Model Code: | H852 |
| Gear Type: | Worm | Bore Code: | 51 |
| Output Diameter (in): | 3.1875 in | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Ratio: | 25:1 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 12.19 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

