Grove Gear W8520507.32 - H852-30-H1-32
Part #:W8520507.32
Catalog #:H852-30-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | B: | 13 |
| T: | 2 | AE1: | 0.97 |
| M: | 3.38 | V: | 4.26 in |
| AD: | 8.85 | D: | 5.12 |
| AE2: | 0.68 | L: | 10.88 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | G: | 2.91 |
| F: | 5.81 | C: | 14 in |
| J: | 11 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 30:1 | Output RPM: | 58 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | H-H1 | Gear Type: | Worm |
| Series Code: | GR | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Model Code: | H852 |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 10.538 | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

