Grove Gear W8520507.48 - H852-30-H1-48
Part #:W8520507.48
Catalog #:H852-30-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | G: | 2.91 |
| Center Distance (in): | 5.25 in | T: | 3 |
| F: | 5.81 | D: | 5.12 |
| AG: | 10.5 | AD: | 8.85 |
| V: | 4.26 in | J: | 11 in |
| AE2: | 0.68 | M: | 3.38 |
| U: | 1.25 in | C: | 14 in |
| B: | 13 | I: | 7.5 in |
| L: | 10.88 in |
Technical Specifications
| Ratio: | 30:1 | Output Shaft Direction: | H1 |
| Series Code: | GR | Assembly: | H-H1 |
| Input Style: | Solid Shaft | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output RPM: | 58 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Model Code: | H852 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 10.538 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

