Grove Gear W8520507.51 - H852-30-H1-51
Part #:W8520507.51
Catalog #:H852-30-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AG: | 10.5 |
| M: | 3.38 | D: | 5.12 |
| T: | 3.1875 | AE1: | 0.97 |
| C: | 14 in | U: | 1.25 in |
| J: | 11 in | F: | 5.81 |
| V: | 4.26 in | G: | 2.91 |
| L: | 10.88 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AE2: | 0.68 |
Technical Specifications
| Output Diameter (in): | 3.1875 in | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | H852 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Center Distance (in): | 5.25 | Assembly: | H-H1 |
| Input HP @ 1750 RPM: | 10.538 | Thrust Rating - output shaft: | 3412 |
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

