Grove Gear W8520508.35 - H852-40-H1-35
Part #:W8520508.35
Catalog #:H852-40-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | F: | 5.81 |
| U: | 1.25 in | V: | 4.26 in |
| G: | 2.91 | AE2: | 0.68 |
| J: | 11 in | C: | 14 in |
| AD: | 8.85 | L: | 10.88 in |
| I: | 7.5 in | AE1: | 0.97 |
| M: | 3.38 | B: | 13 |
| AG: | 10.5 | T: | 2.1875 |
| D: | 5.12 |
Technical Specifications
| Mounting Style: | Shaft Mount | Output Shaft Direction: | H1 |
| Model Code: | H852 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 8.105 | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.1875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 35 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | GR | Output RPM: | 43 |
| Assembly: | H-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

