Grove Gear W8520508.39 - H852-40-H1-39
Part #:W8520508.39
Catalog #:H852-40-H1-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | C: | 14 in |
| AD: | 8.85 | D: | 5.12 |
| U: | 1.25 in | G: | 2.91 |
| B: | 13 | M: | 3.38 |
| L: | 10.88 in | T: | 2.4375 |
| I: | 7.5 in | F: | 5.81 |
| AE2: | 0.68 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| V: | 4.26 in |
Technical Specifications
| Assembly: | H-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | Output Shaft Direction: | H1 |
| Bore Code: | 39 | Output RPM: | 43 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2.4375 in |
| Input Diameter (in): | 1.25 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Output Key: | 5/8 X 4.00 |
| Model Code: | H852 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 8.105 | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

