Grove Gear W8520508.40 - H852-40-H1-40
Part #:W8520508.40
Catalog #:H852-40-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.5 |
| AG: | 10.5 | M: | 3.38 |
| U: | 1.25 in | G: | 2.91 |
| D: | 5.12 | C: | 14 in |
| J: | 11 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | L: | 10.88 in |
| AE1: | 0.97 | F: | 5.81 |
| V: | 4.26 in | AD: | 8.85 |
| B: | 13 |
Technical Specifications
| Output RPM: | 43 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Mounting Style: | Shaft Mount |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Bore Code: | 40 | Input HP @ 1750 RPM: | 8.105 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Model Code: | H852 |
| Housing Material: | Cast Iron | Assembly: | H-H1 |
| Output Shaft Direction: | H1 | Output Key: | 5/8 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

