Grove Gear W8520508.48 - H852-40-H1-48
Part #:W8520508.48
Catalog #:H852-40-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| L: | 10.88 in | T: | 3 |
| AG: | 10.5 | D: | 5.12 |
| F: | 5.81 | U: | 1.25 in |
| AE2: | 0.68 | C: | 14 in |
| B: | 13 | AD: | 8.85 |
| G: | 2.91 | M: | 3.38 |
| V: | 4.26 in | I: | 7.5 in |
| J: | 11 in |
Technical Specifications
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 8.105 |
| Ratio Range: | 40:1 | Series Code: | GR |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Shaft Assembly Code: | H1 | Model Code: | H852 |
| Output Shaft Direction: | H1 | Assembly: | H-H1 |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Solid Shaft | Output RPM: | 43 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

