Grove Gear W8520509.35 - H852-50-H1-35
Part #:W8520509.35
Catalog #:H852-50-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | B: | 13 |
| G: | 2.91 | J: | 11 in |
| T: | 2.1875 | C: | 14 in |
| L: | 10.88 in | V: | 4.26 in |
| M: | 3.38 | AG: | 10.5 |
| D: | 5.12 | AD: | 8.85 |
| F: | 5.81 | U: | 1.25 in |
| I: | 7.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input Style: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3412 |
| Assembly: | H-H1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Output RPM: | 35 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Model Code: | H852 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.1875 in | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 6.777 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

