Grove Gear W8520509.36 - H852-50-H1-36
Part #:W8520509.36
Catalog #:H852-50-H1-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | I: | 7.5 in |
| L: | 10.88 in | M: | 3.38 |
| C: | 14 in | AE1: | 0.97 |
| U: | 1.25 in | AG: | 10.5 |
| F: | 5.81 | V: | 4.26 in |
| B: | 13 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| G: | 2.91 | AD: | 8.85 |
| J: | 11 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Model Code: | H852 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Center Distance (in): | 5.25 |
| Bore Code: | 36 | Series Code: | GR |
| Mounting Style: | Shaft Mount | Input HP @ 1750 RPM: | 6.777 |
| Output Key: | 1/2 X 3.38 | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.25 in | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

