Grove Gear W8520509.40 - H852-50-H1-40
Part #:W8520509.40
Catalog #:H852-50-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AD: | 8.85 |
| U: | 1.25 in | B: | 13 |
| G: | 2.91 | M: | 3.38 |
| AE1: | 0.97 | L: | 10.88 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| T: | 2.5 | D: | 5.12 |
| F: | 5.81 | I: | 7.5 in |
| J: | 11 in | AG: | 10.5 |
| V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Series Code: | GR |
| Input Diameter (in): | 1.25 in | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | H852 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Assembly: | H-H1 |
| Bore Code: | 40 | Output Shaft Assembly Code: | H1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.777 | Output Diameter (in): | 2.5 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Thrust Rating - output shaft: | 3412 | Ratio: | 50:1 |
| Output Shaft Direction: | H1 | Mounting Style: | Shaft Mount |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

