Grove Gear W8520509.43 - H852-50-H1-43
Part #:W8520509.43
Catalog #:H852-50-H1-43
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | V: | 4.26 in |
| J: | 11 in | AD: | 8.85 |
| AG: | 10.5 | C: | 14 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| D: | 5.12 | T: | 2.6875 |
| AE1: | 0.97 | L: | 10.88 in |
| U: | 1.25 in | I: | 7.5 in |
| G: | 2.91 | F: | 5.81 |
| M: | 3.38 |
Technical Specifications
| Output Shaft Direction: | H1 | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 6.777 | Assembly: | H-H1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.6875 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 43 |
| Gear Type: | Worm | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Ratio: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Model Code: | H852 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

