Grove Gear W8520509.51 - H852-50-H1-51
Part #:W8520509.51
Catalog #:H852-50-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 3.1875 |
| AD: | 8.85 | B: | 13 |
| L: | 10.88 in | AE2: | 0.68 |
| V: | 4.26 in | I: | 7.5 in |
| J: | 11 in | M: | 3.38 |
| C: | 14 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| D: | 5.12 | F: | 5.81 |
| U: | 1.25 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Assembly: | H-H1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 6.777 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | H852 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | GR | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Diameter (in): | 3.1875 in |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 50:1 |
| Bore Code: | 51 | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

