Grove Gear W8520510.35 - H852-60-H1-35
Part #:W8520510.35
Catalog #:H852-60-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | B: | 13 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| M: | 3.38 | T: | 2.1875 |
| J: | 11 in | AE1: | 0.97 |
| C: | 14 in | G: | 2.91 |
| I: | 7.5 in | AE2: | 0.68 |
| L: | 10.88 in | V: | 4.26 in |
| U: | 1.25 in | AG: | 10.5 |
| D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 35 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Model Code: | H852 | Assembly: | H-H1 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output Diameter (in): | 2.1875 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 5.816 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output RPM: | 29 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

