Grove Gear W8520510.48 - H852-60-H1-48
Part #:W8520510.48
Catalog #:H852-60-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| F: | 5.81 | M: | 3.38 |
| AG: | 10.5 | D: | 5.12 |
| AD: | 8.85 | V: | 4.26 in |
| B: | 13 | U: | 1.25 in |
| J: | 11 in | AE2: | 0.68 |
| L: | 10.88 in | T: | 3 |
| C: | 14 in | G: | 2.91 |
| I: | 7.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Ratio: | 60:1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 29 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | H852 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 5.816 | Mounting Style: | Shaft Mount |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | H-H1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Bore Code: | 48 | Output Shaft Direction: | H1 |
| Series Code: | GR | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

