Grove Gear W8520510.51 - H852-60-H1-51
Part #:W8520510.51
Catalog #:H852-60-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 5.12 |
| F: | 5.81 | M: | 3.38 |
| G: | 2.91 | U: | 1.25 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.68 |
| I: | 7.5 in | C: | 14 in |
| AD: | 8.85 | AE1: | 0.97 |
| T: | 3.1875 | J: | 11 in |
| B: | 13 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.1875 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.816 |
| Service Factor: | 1 | Output RPM: | 29 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Assembly: | H-H1 | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Model Code: | H852 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Ratio Range: | 60:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Ratio: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

