Grove Gear W8520511.32 - H852-80-H1-32
Part #:W8520511.32
Catalog #:H852-80-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | G: | 2.91 |
| D: | 5.12 | F: | 5.81 |
| J: | 11 in | T: | 2 |
| V: | 4.26 in | I: | 7.5 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | L: | 10.88 in |
| AG: | 10.5 | AE1: | 0.97 |
| M: | 3.38 | AD: | 8.85 |
| C: | 14 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.906 |
| Output RPM: | 21 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Series Code: | GR |
| Output Shaft: | Hollow Bore | Assembly: | H-H1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Input Style: | Solid Shaft |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Mounting Style: | Shaft Mount | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 80:1 |
| Model Code: | H852 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

