Grove Gear W8520511.35 - H852-80-H1-35
Part #:W8520511.35
Catalog #:H852-80-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | J: | 11 in |
| U: | 1.25 in | L: | 10.88 in |
| T: | 2.1875 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| D: | 5.12 | C: | 14 in |
| F: | 5.81 | V: | 4.26 in |
| AD: | 8.85 | AG: | 10.5 |
| G: | 2.91 | M: | 3.38 |
| AE1: | 0.97 |
Technical Specifications
| Series Code: | GR | Service Factor: | 1 |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 80:1 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Model Code: | H852 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.906 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | H-H1 |
| Ratio: | 80:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output RPM: | 21 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.1875 in |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

