Grove Gear W8520511.36 - H852-80-H1-36
Part #:W8520511.36
Catalog #:H852-80-H1-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AG: | 10.5 |
| M: | 3.38 | B: | 13 |
| G: | 2.91 | L: | 10.88 in |
| C: | 14 in | D: | 5.12 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | J: | 11 in |
| V: | 4.26 in | AE1: | 0.97 |
| AD: | 8.85 | U: | 1.25 in |
| AE2: | 0.68 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2.25 in |
| Input Keyway: | 1/4 X 3.00 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Bore Code: | 36 |
| Input RPM: | 1,750 | Output RPM: | 21 |
| Ratio Range: | 80:1 | Output Shaft Direction: | H1 |
| Model Code: | H852 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Assembly: | H-H1 | Input HP @ 1750 RPM: | 2.906 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

