Grove Gear W8520511.39 - H852-80-H1-39
Part #:W8520511.39
Catalog #:H852-80-H1-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | I: | 7.5 in |
| V: | 4.26 in | G: | 2.91 |
| AE1: | 0.97 | D: | 5.12 |
| M: | 3.38 | B: | 13 |
| U: | 1.25 in | C: | 14 in |
| AD: | 8.85 | J: | 11 in |
| AG: | 10.5 | AE2: | 0.68 |
| T: | 2.4375 | F: | 5.81 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Assembly: | H-H1 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2.4375 in | Output RPM: | 21 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | H852 |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.906 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

