Grove Gear W8520511.47 - H852-80-H1-47
Part #:W8520511.47
Catalog #:H852-80-H1-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.9375 | V: | 4.26 in |
| L: | 10.88 in | C: | 14 in |
| B: | 13 | AD: | 8.85 |
| AE2: | 0.68 | I: | 7.5 in |
| M: | 3.38 | G: | 2.91 |
| U: | 1.25 in | F: | 5.81 |
| D: | 5.12 | J: | 11 in |
| AE1: | 0.97 | AG: | 10.5 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.906 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | H852 |
| Output Diameter (in): | 2.9375 in | Ratio: | 80:1 |
| Mounting Style: | Shaft Mount | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output RPM: | 21 |
| Ratio Range: | 80:1 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | H-H1 |
| Input Keyway: | 1/4 X 3.00 in | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

