Grove Gear W8520512.47 - H852-100-H1-47
Part #:W8520512.47
Catalog #:H852-100-H1-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.68 |
| G: | 2.91 | T: | 2.9375 |
| L: | 10.88 in | F: | 5.81 |
| U: | 1.25 in | J: | 11 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| B: | 13 | C: | 14 in |
| M: | 3.38 | AD: | 8.85 |
| D: | 5.12 | AE1: | 0.97 |
| AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 47 |
| Model Code: | H852 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | GR | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 2.072 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 17 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 100:1 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.9375 in |
| Input Style: | Solid Shaft | Assembly: | H-H1 |
| Thrust Rating - output shaft: | 3412 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

