Grove Gear W8520512.48 - H852-100-H1-48
Part #:W8520512.48
Catalog #:H852-100-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| J: | 11 in | G: | 2.91 |
| C: | 14 in | B: | 13 |
| AE2: | 0.68 | AG: | 10.5 |
| V: | 4.26 in | AE1: | 0.97 |
| D: | 5.12 | I: | 7.5 in |
| M: | 3.38 | F: | 5.81 |
| AD: | 8.85 | T: | 3 |
| L: | 10.88 in |
Technical Specifications
| Model Code: | H852 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 2.072 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Bore Code: | 48 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 | Output Key: | 3/4 X 4.00 |
| Series Code: | GR | Product Type: | Right Angle |
| Ratio: | 100:1 | Output Diameter (in): | 3 in |
| Output RPM: | 17 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | H-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

