How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | D: | 5.12 |
| G: | 2.91 | AG: | 10.5 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| C: | 14 in | I: | 7.5 in |
| AJ: | 5.88 | T: | 2 |
| AE2: | 0.68 | BD: | 6.5 |
| AK: | 4.5 | AE1: | 0.97 |
| V: | 4.26 in | RQ: | 7.35 in |
| J: | 11 in | B: | 13 |
| BE: | 0.38 in | F: | 5.81 |
| LQ: | 7.85 in |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 32.51 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Model Code: | HMQ852 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 1675 | Housing Material: | Cast Iron |
| Series Code: | GR | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

