How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | B: | 13 |
| LQ: | 7.85 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| G: | 2.91 | C: | 14 in |
| D: | 5.12 | BD: | 6.5 |
| V: | 4.26 in | AE1: | 0.97 |
| AK: | 4.5 | J: | 11 in |
| BF: | 0.41 | AG: | 10.5 |
| BE: | 0.38 in | I: | 7.5 in |
| AE2: | 0.68 | AD: | 8.85 |
| T: | 2.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1675 | Model Code: | HMQ852 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.25 in |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Bore Code: | 36 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Input HP @ 1750 RPM: | 32.51 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

