How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | F: | 5.81 |
| G: | 2.91 | BF: | 0.41 |
| LQ: | 7.85 in | J: | 11 in |
| T: | 2.688 | V: | 4.26 in |
| AD: | 8.85 | AJ: | 5.88 |
| AK: | 4.5 | D: | 5.12 |
| C: | 14 in | AE1: | 0.97 |
| BD: | 6.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | RQ: | 7.35 in |
| AG: | 10.5 | B: | 13 |
| BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 32.51 |
| Product Type: | Right Angle | Output RPM: | 350 |
| Bore Code: | 43 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | HMQ852 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 1675 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

