How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 5.12 |
| T: | 3.438 | V: | 4.26 in |
| LQ: | 7.85 in | AG: | 10.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| C: | 14 in | I: | 7.5 in |
| BF: | 0.41 | RQ: | 7.35 in |
| J: | 11 in | B: | 13 |
| AE1: | 0.97 | G: | 2.91 |
| AE2: | 0.68 | F: | 5.81 |
| BD: | 6.5 |
Technical Specifications
| Output Shaft Direction: | H1 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 55 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 32.51 | Model Code: | HMQ852 |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

