How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 2.91 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | RQ: | 7.35 in |
| AG: | 10.5 | D: | 5.12 |
| T: | 2.438 | AD: | 8.85 |
| I: | 7.5 in | F: | 5.81 |
| LQ: | 7.85 in | B: | 13 |
| J: | 11 in | BD: | 6.5 |
| C: | 14 in | AK: | 4.5 |
| AE2: | 0.68 | AE1: | 0.97 |
| V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.1 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-H1 |
| Series Code: | GR | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2.438 in |
| Thrust Rating - output shaft: | 2021 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Model Code: | HMQ852 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

