How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AG: | 10.5 |
| AE1: | 0.97 | BD: | 6.5 |
| T: | 2.5 | AK: | 4.5 |
| V: | 4.26 in | F: | 5.81 |
| J: | 11 in | I: | 7.5 in |
| D: | 5.12 | LQ: | 7.85 in |
| RQ: | 7.35 in | AJ: | 5.88 |
| C: | 14 in | AD: | 8.85 |
| AE2: | 0.68 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| G: | 2.91 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Model Code: | HMQ852 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Assembly: | HMQ-H1 | Output RPM: | 233 |
| Bore Code: | 40 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2021 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.1 |
| Center Distance (in): | 5.25 | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

