How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | C: | 14 in |
| BD: | 6.5 | AD: | 8.85 |
| B: | 13 | AG: | 10.5 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| AK: | 4.5 | V: | 4.26 in |
| D: | 5.12 | BF: | 0.41 |
| J: | 11 in | G: | 2.91 |
| AE2: | 0.68 | T: | 3.188 |
| BE: | 0.38 in | F: | 5.81 |
| AJ: | 5.88 | AE1: | 0.97 |
| I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 28.1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2021 |
| Ratio: | 7.5:1 | Model Code: | HMQ852 |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Bore Code: | 51 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

