How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | C: | 14 in |
| G: | 2.91 | F: | 5.81 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AE1: | 0.97 |
| I: | 7.5 in | AG: | 10.5 |
| D: | 5.12 | BF: | 0.41 |
| BE: | 0.38 in | BD: | 6.5 |
| AK: | 4.5 | V: | 4.26 in |
| J: | 11 in | AJ: | 5.88 |
| T: | 3.188 | AD: | 8.85 |
| B: | 13 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2449 |
| Bore Code: | 51 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Series Code: | GR | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Model Code: | HMQ852 |
| Input HP @ 1750 RPM: | 23.15 | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

