How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BE: | 0.38 in |
| C: | 14 in | AG: | 10.5 |
| RQ: | 7.35 in | AJ: | 5.88 |
| AD: | 8.85 | BF: | 0.41 |
| B: | 13 | AE2: | 0.68 |
| J: | 11 in | V: | 4.26 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| BD: | 6.5 | T: | 2 |
| I: | 7.5 in | LQ: | 7.85 in |
| F: | 5.81 | AE1: | 0.97 |
| AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ852 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Motor Frame Size: | 56 | Output RPM: | 116 |
| Input HP @ 1750 RPM: | 18.11 | Bore Code: | 32 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 3033 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

