How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | G: | 2.91 |
| C: | 14 in | RQ: | 7.35 in |
| I: | 7.5 in | AK: | 4.5 |
| AE1: | 0.97 | AD: | 8.85 |
| BE: | 0.38 in | AJ: | 5.88 |
| B: | 13 | V: | 4.26 in |
| AG: | 10.5 | F: | 5.81 |
| D: | 5.12 | AE2: | 0.68 |
| BF: | 0.41 | LQ: | 7.85 in |
| T: | 2.188 | J: | 11 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 18.11 | Ratio: | 15:1 |
| Series Code: | GR | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output RPM: | 116 |
| Thrust Rating - output shaft: | 3033 | Housing Material: | Cast Iron |
| Model Code: | HMQ852 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

