How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.41 |
| AE1: | 0.97 | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| T: | 2.25 | G: | 2.91 |
| AE2: | 0.68 | V: | 4.26 in |
| F: | 5.81 | I: | 7.5 in |
| B: | 13 | AG: | 10.5 |
| AK: | 4.5 | LQ: | 7.85 in |
| C: | 14 in | AD: | 8.85 |
| BD: | 6.5 | RQ: | 7.35 in |
| J: | 11 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Model Code: | HMQ852 |
| Series Code: | GR | Thrust Rating - output shaft: | 3033 |
| Ratio Range: | 15:1 | Output RPM: | 116 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 18.11 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

