How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| AD: | 8.85 | RQ: | 7.35 in |
| D: | 5.12 | F: | 5.81 |
| AG: | 10.5 | AJ: | 5.88 |
| AE1: | 0.97 | J: | 11 in |
| AE2: | 0.68 | BD: | 6.5 |
| BF: | 0.41 | B: | 13 |
| I: | 7.5 in | BE: | 0.38 in |
| LQ: | 7.85 in | G: | 2.91 |
| C: | 14 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ852 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 116 | Thrust Rating - output shaft: | 3033 |
| Output Shaft Direction: | H1 | Ratio: | 15:1 |
| Bore Code: | 39 | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 18.11 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

