How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | J: | 11 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AE1: | 0.97 |
| BD: | 6.5 | V: | 4.26 in |
| BF: | 0.41 | RQ: | 7.35 in |
| D: | 5.12 | I: | 7.5 in |
| C: | 14 in | F: | 5.81 |
| B: | 13 | AJ: | 5.88 |
| T: | 2.5 | AD: | 8.85 |
| BE: | 0.38 in | AG: | 10.5 |
| AK: | 4.5 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 3033 | Series Code: | GR |
| Input HP @ 1750 RPM: | 18.11 | Bore Code: | 40 |
| Service Factor: | 1 | Model Code: | HMQ852 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output RPM: | 116 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

