Grove Gear W8520577.40 - HMQ852-20-H1-56-40
Part #:W8520577.40
Catalog #:HMQ852-20-H1-56-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | B: | 13 |
| AG: | 10.5 | BE: | 0.38 in |
| AJ: | 5.88 | I: | 7.5 in |
| V: | 4.26 in | BD: | 6.5 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | G: | 2.91 |
| LQ: | 7.85 in | AE2: | 0.68 |
| T: | 2.5 | AK: | 4.5 |
| AD: | 8.85 | F: | 5.81 |
| J: | 11 in | RQ: | 7.35 in |
| BF: | 0.41 |
Technical Specifications
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 14.56 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 87 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | HMQ852 |
| Input Bore (C Face): | 0.625 | Series Code: | GR |
| Output Shaft Direction: | H1 | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

