How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | T: | 2.188 |
| BD: | 6.5 | RQ: | 7.35 in |
| AD: | 8.85 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
| AJ: | 5.88 | G: | 2.91 |
| F: | 5.81 | C: | 14 in |
| LQ: | 7.85 in | V: | 4.26 in |
| BF: | 0.41 | J: | 11 in |
| AE2: | 0.68 | I: | 7.5 in |
| AE1: | 0.97 |
Technical Specifications
| Series Code: | GR | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ852 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 12.19 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | H1 | Ratio: | 25:1 |
| Output RPM: | 70 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

