How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | BF: | 0.41 |
| AE2: | 0.68 | LQ: | 7.85 in |
| I: | 7.5 in | AK: | 4.5 |
| F: | 5.81 | C: | 14 in |
| T: | 2.438 | B: | 13 |
| V: | 4.26 in | BE: | 0.38 in |
| RQ: | 7.35 in | AG: | 10.5 |
| G: | 2.91 | AE1: | 0.97 |
| AD: | 8.85 | J: | 11 in |
| AJ: | 5.88 | D: | 5.12 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | HMQ852 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | H1 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 12.19 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Bore Code: | 39 |
| Gear Type: | Worm | Output Diameter (in): | 2.438 in |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

