How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AE1: | 0.97 |
| J: | 11 in | RQ: | 7.35 in |
| V: | 4.26 in | AE2: | 0.68 |
| BD: | 6.5 | G: | 2.91 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
| C: | 14 in | AD: | 8.85 |
| AJ: | 5.88 | D: | 5.12 |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 2.5 | B: | 13 |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 25:1 | Bore Code: | 40 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | GR | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 12.19 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-H1 |
| Model Code: | HMQ852 | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

