How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.938 |
| C: | 14 in | J: | 11 in |
| LQ: | 7.85 in | G: | 2.91 |
| BF: | 0.41 | V: | 4.26 in |
| BD: | 6.5 | F: | 5.81 |
| AD: | 8.85 | D: | 5.12 |
| AE1: | 0.97 | AK: | 4.5 |
| B: | 13 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | RQ: | 7.35 in |
| AG: | 10.5 | AJ: | 5.88 |
| AE2: | 0.68 |
Technical Specifications
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 3412 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 12.19 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ852 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56 | Assembly: | HMQ-H1 |
| Output RPM: | 70 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input Bore (C Face): | 0.625 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

