How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AD: | 8.85 | G: | 2.91 |
| AE2: | 0.68 | BD: | 6.5 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| I: | 7.5 in | J: | 11 in |
| D: | 5.12 | T: | 3.188 |
| LQ: | 7.85 in | RQ: | 7.35 in |
| AK: | 4.5 | F: | 5.81 |
| C: | 14 in | AJ: | 5.88 |
| B: | 13 | V: | 4.26 in |
| AG: | 10.5 |
Technical Specifications
| Output RPM: | 70 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | H1 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Ratio Range: | 25:1 | Output Diameter (in): | 3.188 in |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 12.19 |
| Input Bore (C Face): | 0.625 | Series Code: | GR |
| Bore Code: | 51 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Model Code: | HMQ852 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

