How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | B: | 13 |
| BF: | 0.41 | I: | 7.5 in |
| V: | 4.26 in | RQ: | 7.35 in |
| G: | 2.91 | F: | 5.81 |
| BE: | 0.38 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| T: | 2.25 | J: | 11 in |
| AE1: | 0.97 | AJ: | 5.88 |
| LQ: | 7.85 in | AK: | 4.5 |
| C: | 14 in | AD: | 8.85 |
| BD: | 6.5 |
Technical Specifications
| Bore Code: | 36 | Motor Frame Size: | 56 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 10.538 |
| Model Code: | HMQ852 | Output RPM: | 58 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Series Code: | GR |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | H1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

